Usb Charger, Miluz Zeta, A+C Type, 220-240V, 2.4A, 12W, 1 Module, White
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Usb Charger, Miluz Zeta, A+C Type, 220-240V, 2.4A, 12W, 1 Module, White
- Description
- Specifications
- Reviews
Description
Discover the Miluz ZeTa A+C type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 220-240VAC at 50/60Hz with 2.4A output current. Its nominal output power is 12W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 41.35mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
Overview
| Product Name | Usb Charger, Miluz Zeta, A+C Type, 220-240V, 2.4A, 12W, 1 Module, White |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Communication Outlets |
| Tax Class | GST-18 |
| Color | White |
| No of Modules | 1 Mod |
Reviews
Description
Discover the Miluz ZeTa A+C type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 220-240VAC at 50/60Hz with 2.4A output current. Its nominal output power is 12W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 41.35mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
Overview
| Product Name | Usb Charger, Miluz Zeta, A+C Type, 220-240V, 2.4A, 12W, 1 Module, White |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Communication Outlets |
| Tax Class | GST-18 |
| Color | White |
| No of Modules | 1 Mod |