Unica Pure-16AX Master Switch, 2 Way, Grey

Share
In stock
SKU
UNS162MSWL1M_GY
Regular Price ₹ 1,326 Special Price ₹ 597
55% Off ( Prices are all exclusive of taxes )
16AX Master Switch, 2 Way, Grey
CHECK DELIVERY TIME & COD AVAILABILITY

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

More Information
Product Name Unica Pure-16AX Master Switch, 2 Way, Grey
Range Name Unica Pure
Category Switches
Tax Class GST-18
Current Rating 16A
Color Volcanic Grey
No of Modules 1 Mod
Body Material Plastic
Write Your Own Review
You're reviewing:Unica Pure-16AX Master Switch, 2 Way, Grey
Your Rating

No sellers found for this product.