calcPageSize())"
/>
Tv Socket, Miluz Zeta, Co-Axial, F Connectors, 1 Module, Anthracite
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Tv Socket, Miluz Zeta, Co-Axial, F Connectors, 1 Module, Anthracite
Description
Discover the Miluz ZeTa TV socket by Schneider Electric, designed to bring style and functionality to your installations. It has an F-type connector for a coaxial cable type. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.79mm x (D) 16.85mm. It is made of polycarbonate (PC). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
| Product Name | Tv Socket, Miluz Zeta, Co-Axial, F Connectors, 1 Module, Anthracite |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Sockets |
| Tax Class | GST-18 |
| Color | Anthracite |
| No of Modules | 1 Mod |