calcPageSize())"
/>
Data Socket, Miluz Zeta, Rj45 8(8), Stp, Cat6, 1 Module, Anthracite
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Data Socket, Miluz Zeta, Rj45 8(8), Stp, Cat6, 1 Module, Anthracite
Description
Upgrade your experience with the Miluz ZeTa RJ45 data socket by Schneider Electric. It has a Category-6 RJ45 (8 wires) data socket type with a 250MHz transmission rate. This device is designed to be flush mounted. The dimensions of the product are (W) 22.25mm x (H) 44.85mm x (D) 39.8mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
| Product Name | Data Socket, Miluz Zeta, Rj45 8(8), Stp, Cat6, 1 Module, Anthracite |
|---|---|
| Range Name | Miluz ZeTa |
| Tax Class | GST-18 |
| Color | Anthracite |
| No of Modules | 1 Mod |