calcPageSize())"
/>
Telephone Socket, Miluz Lara, Rj11, With Shutter, 1 Module, White
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Telephone Socket, Miluz Lara, Rj11, With Shutter, 1 Module, White
Description
Experience seamless connectivity with the 1 module Miluz Lara RJ11 telephone socket by Schneider Electric. It is provided with shutter. This device is designed to be flush mounted. The dimensions of the product are (W) 22.45mm x (H) 44.9mm x (D) 19.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
| Product Name | Telephone Socket, Miluz Lara, Rj11, With Shutter, 1 Module, White |
|---|---|
| Range Name | Miluz Lara |
| Tax Class | GST-18 |
| Color | White |
| No of Modules | 1 Mod |
| Shutter Availability | With Shutter |