Tv Socket, Miluz Lara, Co-Axial, F Connectors, 1 Module, White

MLTV1M_WH
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Introducing the Miluz Lara TV socket by Schneider Electric, designed with 1 module to bring both style and functionality to your electrical installations. It has a co-axial F-type connector. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.79mm x (D) 16.85mm. It is made of polycarbonate (PC). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.

Product Details

Product Name Tv Socket, Miluz Lara, Co-Axial, F Connectors, 1 Module, White
Range Name Miluz Lara
Tax Class GST-18
Color White
No of Modules 1 Mod

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Switch, Miluz Lara, 10A, 2 Way, 1 Module, White
MLSW101M2W_WH
Price starting from
₹ 252.00
₹ 113.40
Switch, Miluz Lara, 16A, 2 Way, 1 Module, White
MLSW161M2W_WH
Price starting from
₹ 406.80
₹ 183.06
Cover Frame, Miluz Lara, 2 Module, White
MLCP2M_WH
Price starting from
₹ 168.00
₹ 75.60
Cover Frame, Miluz Lara, 4 Module, White
MLCP4M_WH
Price starting from
₹ 248.00
₹ 111.60
Cover Frame, Miluz Lara, 6 Module, White
MLCP6M_WH
Price starting from
₹ 312.00
₹ 140.40
Usb Charger, Miluz Lara, A+C Type, 100-240V, 2.4A, 12W, 1 Module, White
MLUSBAC1M_WH
Price starting from
₹ 3,000.00
₹ 1,350.00

Product related to this item

Switch, Miluz Lara, 16A, 1 Way, 2 Module, White
MLSW162M1W_WH
Price starting from
₹ 463.00
₹ 208.35
Switch, Miluz Lara, 16A, 1 Way, Indicator, 2 Module, White
MLSWI162M1W_WH
Price starting from
₹ 500.00
₹ 225.00
Socket Outlet, Miluz Lara, 16A, 3 Pin, 2P+E, With Shutter, 2 Module, White
MLSO6162M3P_WH
Price starting from
₹ 400.00
₹ 180.00
Telephone Socket, Miluz Lara, Rj11, With Shutter, 1 Module, White
MLRJ111M_WH
Price starting from
₹ 248.00
₹ 111.60
Data Socket, Miluz Lara, Rj45 8(8), Stp, Cat6, 1 Module, White
MLRJ451M_WH
Price starting from
₹ 900.00
₹ 405.00