Discover the Miluz Lara A+C type USB charger by Schneider Electric. Its Ue rated operational voltage is 220-240VAC at 50/60 Hz with 2.4A output current. Its nominal output power is 12W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 41.35mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
Product Name | USB charger, Miluz Lara, A+C type, 100-240V, 2.4A, 12W, 1 module, white |
---|---|
Range Name | Miluz Lara |
Tax Class | GST-18 |
Color | White |