calcPageSize())"
/>
Surge Arrester, Miluz Zeta, 220-240V, 4Kv, 6A, Led Indicator, 1 Module, White
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Surge Arrester, Miluz Zeta, 220-240V, 4Kv, 6A, Led Indicator, 1 Module, White
Description
Discover the Miluz ZeTa 1 module surge arrester by Schneider Electric. It’s a 2 pole voltage protector with LED indicator. Its Ue rated operational voltage is 220-240VAC at 50/60Hz. It has a load current upto 6A and voltage protection level up to 4kV. This device is designed to be flush mounted. The dimensions of the product are (W) 44.8mm x (H) 22.4mm x (D) 39.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
| Product Name | Surge Arrester, Miluz Zeta, 220-240V, 4Kv, 6A, Led Indicator, 1 Module, White |
|---|---|
| Range Name | Miluz ZeTa |
| No of Modules | 1 Mod |
| Tax Class | GST-18 |
| Indicator Availability | With indicator |
| Current Rating | 6A |