 calcPageSize())"
                />
 calcPageSize())"
                />
                
                    Surge Arrester, Miluz Zeta, 220-240V, 4Kv, 6A, Led Indicator, 1 Module, Anthracite
Excl. Tax
All Sellers
 
            | Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free shipping on orders above ₹499 | 
No sellers found for this product.
Surge Arrester, Miluz Zeta, 220-240V, 4Kv, 6A, Led Indicator, 1 Module, Anthracite
Description
Discover the Miluz ZeTa 1 module surge arrester by Schneider Electric. It’s a 2 pole voltage protector with LED indicator. Its Ue rated operational voltage is 220-240VAC at 50/60Hz. It has a load current upto 6A and voltage protection level up to 4kV. This device is designed to be flush mounted. The dimensions of the product are (W) 44.8mm x (H) 22.4mm x (D) 39.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
| Product Name | Surge Arrester, Miluz Zeta, 220-240V, 4Kv, 6A, Led Indicator, 1 Module, Anthracite | 
|---|---|
| Range Name | Miluz ZeTa | 
| No of Modules | 1 Mod | 
| Tax Class | GST-18 | 
| Indicator Availability | With indicator | 
| Current Rating | 6A |