
Air Quality Indicator, Miluz Zeta, 2 Module, Anthracite
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Air Quality Indicator, Miluz Zeta, 2 Module, Anthracite
Description
Upgrade your experience with the 2 module Miluz ZeTa air quality indicator by Schneider Electric. It informs you in real-time about the ambient air quality. The operating altitude of the air quality sensor is up to 2000 meters. Its Ue rated operational voltage is 220-240VAC at 50/60Hz. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 47.6mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
Product Name | Air Quality Indicator, Miluz Zeta, 2 Module, Anthracite |
---|---|
Indicator Availability | With indicator |
No of Modules | 2 Mod |
Range Name | Miluz ZeTa |
Tax Class | GST-18 |