calcPageSize())"
/>
RJ11 Tel outlet with shutter - White
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
RJ11 Tel outlet with shutter - White
Description
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
Loss Free Telephone Outlets
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate
Easy to Install - Snap-In / Snap-Out front loading modules
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Details
| Product Name | RJ11 Tel outlet with shutter - White |
|---|---|
| Range Name | Livia |
| Category | Communication Outlets |
| Tax Class | GST-18 |
| Color | White |
| No of Modules | 1 Mod |
| Shutter Availability | With Shutter |
| No. of Outlets | 1 |