iPRD 40 40 KA 350V 1PN
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
iPRD 40 40 KA 350V 1PN
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
iPRD40 modular surge arrester - 1P + N - 350V
Overview
| Product Name | iPRD 40 40 KA 350V 1PN |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | IPRD |
| range of product | ACTI9 |
| Product name | ACTI9 IPRD |
| Product or component type | SURGE ARRESTER WITH PLUGGABLE CARTRIDGE |
| Device short name | iPRD40 |
| Device application | DISTRIBUTION |
| Standards | EN 61643-11:2012IEC 61643-11:2011 |
| Product certifications | CE |
| Quality labels | KEMA-KEURNF |
| Poles description | 1P + N |
| Remote signalling | WITHOUT |
| Surge arrester type | ELECTRICAL DISTRIBUTION NETWORK |
| Earthing system | TN-STT |
| Surge arrester class type | TYPE 2 |
| Surge arrester technology | MOV + GDT |
| [Ue] rated operational voltage | 230 V AC (+/- 10 %) AT 50/60 HZ |
| Nominal discharge current | COMMON MODE: 15 KA (L/PE)COMMON MODE: 15 KA (N/PE)DIFFERENTIAL MODE: 15 KA (L/N) |
| Maximum discharge current | COMMON MODE: 40 KA L/PECOMMON MODE: 40 KA N/PEDIFFERENTIAL MODE: 40 KA L/N |
| [Uc] maximum continuous operating voltage | COMMON MODE: 260 V N/PECOMMON MODE: 350 V L/PEDIFFERENTIAL MODE: 350 V L/N |
| Maximum [Up] voltage protection level | COMMON MODE 1.4 KV TYPE 2 N/PEDIFFERENTIAL MODE 1.4 KV TYPE 2 L/N |
| [Ut] temporary overvoltage | 337 V L/N 5 S WITHSTAND1200 V N/PE 200 MS SAFE FAILURE MODE442 V L/PE 5 S WITHSTAND1453 V L/PE 200 MS SAFE FAILURE MODE |
| Disconnector device type | Associated circuit breaker iC60H 40 A curve C - Icu 15 kAAssociated circuit breaker IC60N 40 A curve C - Icu 10 kAAssociated circuit breaker NG125H 40 A curve C - Icu 36 kAAssociated circuit breaker NG125L 40 A curve C - Icu 50 kAAssociated circuit breaker NG125N 40 A curve C - Icu 25 kAAssociated fuse gG 63 A - Icu 15 kAAssociated fuse gG 80 A - Icu 50 kA |
| Mounting mode | CLIP-ON (DIN RAIL) |
| 9 mm pitches | 4 |
| Height | 85 MM |
| Width | 36 MM |
| Depth | 69 MM |
| Net weight | 0.211 KG |
| Colour | WHITE (RAL 9003) |
| [Ipe] Ground residual current | 0.6 MA0.003 MA |
| Connections - terminals | TUNNEL TYPE TERMINAL (DOWNSIDE) 2.5…35 MM²TUNNEL TYPE TERMINAL (UPSIDE) 2.5…35 MM² |
| Tightening torque | 2.5 N.M |
| Compatibility code | IPRD40 |
| IK degree of protection | IK03 CONFORMING TO IEC 62262 |
| Relative humidity | 5…95 % |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 238 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 9 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 28 CM |
| Package 2 Weight | 1.489 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 54 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 13.97 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | A9614fa2-07f8-47d1-a2fe-e27b32003d8d |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| OECD PFAS Regulation | Item contains PFAS Chemicals (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
iPRD40 modular surge arrester - 1P + N - 350V
Overview
| Product Name | iPRD 40 40 KA 350V 1PN |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | IPRD |
| range of product | ACTI9 |
| Product name | ACTI9 IPRD |
| Product or component type | SURGE ARRESTER WITH PLUGGABLE CARTRIDGE |
| Device short name | iPRD40 |
| Device application | DISTRIBUTION |
| Standards | EN 61643-11:2012IEC 61643-11:2011 |
| Product certifications | CE |
| Quality labels | KEMA-KEURNF |
| Poles description | 1P + N |
| Remote signalling | WITHOUT |
| Surge arrester type | ELECTRICAL DISTRIBUTION NETWORK |
| Earthing system | TN-STT |
| Surge arrester class type | TYPE 2 |
| Surge arrester technology | MOV + GDT |
| [Ue] rated operational voltage | 230 V AC (+/- 10 %) AT 50/60 HZ |
| Nominal discharge current | COMMON MODE: 15 KA (L/PE)COMMON MODE: 15 KA (N/PE)DIFFERENTIAL MODE: 15 KA (L/N) |
| Maximum discharge current | COMMON MODE: 40 KA L/PECOMMON MODE: 40 KA N/PEDIFFERENTIAL MODE: 40 KA L/N |
| [Uc] maximum continuous operating voltage | COMMON MODE: 260 V N/PECOMMON MODE: 350 V L/PEDIFFERENTIAL MODE: 350 V L/N |
| Maximum [Up] voltage protection level | COMMON MODE 1.4 KV TYPE 2 N/PEDIFFERENTIAL MODE 1.4 KV TYPE 2 L/N |
| [Ut] temporary overvoltage | 337 V L/N 5 S WITHSTAND1200 V N/PE 200 MS SAFE FAILURE MODE442 V L/PE 5 S WITHSTAND1453 V L/PE 200 MS SAFE FAILURE MODE |
| Disconnector device type | Associated circuit breaker iC60H 40 A curve C - Icu 15 kAAssociated circuit breaker IC60N 40 A curve C - Icu 10 kAAssociated circuit breaker NG125H 40 A curve C - Icu 36 kAAssociated circuit breaker NG125L 40 A curve C - Icu 50 kAAssociated circuit breaker NG125N 40 A curve C - Icu 25 kAAssociated fuse gG 63 A - Icu 15 kAAssociated fuse gG 80 A - Icu 50 kA |
| Mounting mode | CLIP-ON (DIN RAIL) |
| 9 mm pitches | 4 |
| Height | 85 MM |
| Width | 36 MM |
| Depth | 69 MM |
| Net weight | 0.211 KG |
| Colour | WHITE (RAL 9003) |
| [Ipe] Ground residual current | 0.6 MA0.003 MA |
| Connections - terminals | TUNNEL TYPE TERMINAL (DOWNSIDE) 2.5…35 MM²TUNNEL TYPE TERMINAL (UPSIDE) 2.5…35 MM² |
| Tightening torque | 2.5 N.M |
| Compatibility code | IPRD40 |
| IK degree of protection | IK03 CONFORMING TO IEC 62262 |
| Relative humidity | 5…95 % |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 238 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 9 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 28 CM |
| Package 2 Weight | 1.489 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 54 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 13.97 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | A9614fa2-07f8-47d1-a2fe-e27b32003d8d |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| OECD PFAS Regulation | Item contains PFAS Chemicals (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |