Acti9- DB 8 way TPN DD
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Acti9- DB 8 way TPN DD
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
| range |
Acti 9
|
|
|---|---|---|
| product name |
TPN
|
|
| product or component type |
Consumer unit
|
|
| device application |
Distribution
|
|
| colour |
White (RAL 9003)
|
|
| provided equipment |
Removable gland plates
Removable centre plates Removable frame Grounding bar Neutral bar Busbar |
| enclosure mounting |
Flush
Surface |
|
|---|---|---|
| protection device type |
Main incomer: isolator - 4P
Main incomer: miniature circuit breaker (MCB) - 4P Outgoer: miniature circuit breaker (MCB) - 1P Main incomer: residual current circuit breaker (RCCB) - 4P Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 4P |
|
| total number of 18 mm modules |
32
|
|
| number of ways |
8 ways
|
|
| enclosure/cubicle description |
Double door enclosure
|
|
| enclosure material |
Galvanized steel box
Galvanized steel chassis Galvanized steel cable gland plate Galvanized steel DIN rail CRCA door CRCA central plate CRCA frame |
|
| door opening side |
Reversible
|
|
| height |
422 mm external:
|
|
| width |
604 mm external:
|
|
| depth |
101.4 mm external:
|
| IP degree of protection |
IP43
|
|
|---|---|---|
| IK degree of protection |
IK09
|
|
| standards |
IS 8623-1
IS 8623-3 IEC 61439-3 |
|
| product certifications |
CPRI
ERDA |
| Package 1 Weight |
7.200 kg
|
|
|---|---|---|
| Package 1 Height |
115.000 mm
|
|
| Package 1 width |
468.000 mm
|
|
| Package 1 Length |
430.000 mm
|
Overview
| Product Name | Acti9- DB 8 way TPN DD |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | ACTI9 |
| Product name | TPN |
| Product or component type | CONSUMER UNIT |
| Device application | DISTRIBUTION |
| Colour | WHITE (RAL 9003) |
| Provided equipment | REMOVABLE GLAND PLATESREMOVABLE CENTRE PLATESREMOVABLE FRAMEGROUNDING BARNEUTRAL BARBUSBARCABLE KIT |
| Enclosure mounting | FLUSHSURFACE |
| Protection device type | MAIN INCOMER: ISOLATOR - 4PMAIN INCOMER: MINIATURE CIRCUIT BREAKER (MCB) - 4POUTGOER: MINIATURE CIRCUIT BREAKER (MCB) - 1PMAIN INCOMER: RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) - 4PMAIN INCOMER: RESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) - 4P |
| Total number of 18 mm modules | 32 |
| Number of ways | 8 WAYS |
| Enclosure/cubicle description | DOUBLE DOOR ENCLOSURE |
| Enclosure material | GALVANIZED STEEL BOXGALVANIZED STEEL CHASSISGALVANIZED STEEL CABLE GLAND PLATEGALVANIZED STEEL DIN RAILCRCA DOORCRCA CENTRAL PLATECRCA FRAME |
| Door opening side | REVERSIBLE |
| Height | EXTERNAL: 422 MM |
| Width | EXTERNAL: 604 MM |
| Depth | EXTERNAL : 101.4 MM |
| IP degree of protection | IP43 |
| IK degree of protection | IK09 |
| Standards | IS 8623-1IS 8623-3IEC 61439-3 |
| Product certifications | CPRIERDA |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 14.6 CM |
| Package 1 Width | 47.4 CM |
| Package 1 Length | 49.4 CM |
| Package 1 Weight | 10.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Product contains PVC |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 88 |
| Total lifecycle Carbon footprint | 19 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5207134153683434 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02500291897912871 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.004204673630904007 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18.493003159871062 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.28370081145189 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
| range |
Acti 9
|
|
|---|---|---|
| product name |
TPN
|
|
| product or component type |
Consumer unit
|
|
| device application |
Distribution
|
|
| colour |
White (RAL 9003)
|
|
| provided equipment |
Removable gland plates
Removable centre plates Removable frame Grounding bar Neutral bar Busbar |
| enclosure mounting |
Flush
Surface |
|
|---|---|---|
| protection device type |
Main incomer: isolator - 4P
Main incomer: miniature circuit breaker (MCB) - 4P Outgoer: miniature circuit breaker (MCB) - 1P Main incomer: residual current circuit breaker (RCCB) - 4P Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 4P |
|
| total number of 18 mm modules |
32
|
|
| number of ways |
8 ways
|
|
| enclosure/cubicle description |
Double door enclosure
|
|
| enclosure material |
Galvanized steel box
Galvanized steel chassis Galvanized steel cable gland plate Galvanized steel DIN rail CRCA door CRCA central plate CRCA frame |
|
| door opening side |
Reversible
|
|
| height |
422 mm external:
|
|
| width |
604 mm external:
|
|
| depth |
101.4 mm external:
|
| IP degree of protection |
IP43
|
|
|---|---|---|
| IK degree of protection |
IK09
|
|
| standards |
IS 8623-1
IS 8623-3 IEC 61439-3 |
|
| product certifications |
CPRI
ERDA |
| Package 1 Weight |
7.200 kg
|
|
|---|---|---|
| Package 1 Height |
115.000 mm
|
|
| Package 1 width |
468.000 mm
|
|
| Package 1 Length |
430.000 mm
|
Overview
| Product Name | Acti9- DB 8 way TPN DD |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | ACTI9 |
| Product name | TPN |
| Product or component type | CONSUMER UNIT |
| Device application | DISTRIBUTION |
| Colour | WHITE (RAL 9003) |
| Provided equipment | REMOVABLE GLAND PLATESREMOVABLE CENTRE PLATESREMOVABLE FRAMEGROUNDING BARNEUTRAL BARBUSBARCABLE KIT |
| Enclosure mounting | FLUSHSURFACE |
| Protection device type | MAIN INCOMER: ISOLATOR - 4PMAIN INCOMER: MINIATURE CIRCUIT BREAKER (MCB) - 4POUTGOER: MINIATURE CIRCUIT BREAKER (MCB) - 1PMAIN INCOMER: RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) - 4PMAIN INCOMER: RESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) - 4P |
| Total number of 18 mm modules | 32 |
| Number of ways | 8 WAYS |
| Enclosure/cubicle description | DOUBLE DOOR ENCLOSURE |
| Enclosure material | GALVANIZED STEEL BOXGALVANIZED STEEL CHASSISGALVANIZED STEEL CABLE GLAND PLATEGALVANIZED STEEL DIN RAILCRCA DOORCRCA CENTRAL PLATECRCA FRAME |
| Door opening side | REVERSIBLE |
| Height | EXTERNAL: 422 MM |
| Width | EXTERNAL: 604 MM |
| Depth | EXTERNAL : 101.4 MM |
| IP degree of protection | IP43 |
| IK degree of protection | IK09 |
| Standards | IS 8623-1IS 8623-3IEC 61439-3 |
| Product certifications | CPRIERDA |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 14.6 CM |
| Package 1 Width | 47.4 CM |
| Package 1 Length | 49.4 CM |
| Package 1 Weight | 10.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Product contains PVC |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 88 |
| Total lifecycle Carbon footprint | 19 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5207134153683434 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02500291897912871 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.004204673630904007 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18.493003159871062 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.28370081145189 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |