
calcActive())">
Easy9 MCB 4P 32A C 6000A 415V
EZ9F76432
₹ 2,022.00
₹ 909.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F76432
Easy9 MCB 4P 32A C 6000A 415V
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 MCB 4P 32A C 6000A 415V
₹ 2,022.00
₹ 909.90
Description
MCB protect against SC and Overloads and keeps your property safe. This product is compatible for loads like motor, air conditioner etc. This is a 4P, 32A MCB with a breaking capacity of 6kA.
Country of Origin: India
Product Details
Product Name | Easy9 MCB 4P 32A C 6000A 415V |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 32A |
Number of Poles | 4P |
Breaking Capacity | 6kA |
Tripping Curves | C |
Width (in mm) | 72 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50Hz |
Standard | ISI/CE marked as per IS/IEC 60898-25 |
Suitable for positve isolation | Yes |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account