
Dimmer, Miluz Lara, 400W, 1 Module, Anthracite
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Dimmer, Miluz Lara, 400W, 1 Module, Anthracite
Description
Choose the lighting conditions to match your mood with the Miluz Lara wall mounted light control dimmer by Schneider Electric. Equipped with electronic overload and overheating protection, it is designed to ensure ultimate safety during operation. Its Ue rated operational voltage is 230VAC at 50 Hz. The load handling of incandescent lamp is 400W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.35mm x (H) 45.12mm x (D) 51.87mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
Product Name | Dimmer, Miluz Lara, 400W, 1 Module, Anthracite |
---|---|
Range Name | Miluz Lara |
Tax Class | GST-18 |
Color | Anthracite |
No of Modules | 1 Mod |