
Air Quality Indicator, Miluz Lara, 2 Module, Anthracite
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Air Quality Indicator, Miluz Lara, 2 Module, Anthracite
Description
Upgrade your experience with the 2 module Miluz Lara air quality indicator by Schneider Electric. It informs you in real-time about the ambient air quality. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 47.6mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
Product Name | Air Quality Indicator, Miluz Lara, 2 Module, Anthracite |
---|---|
Indicator Availability | With indicator |
No of Modules | 2 Mod |
Range Name | Miluz Lara |
Tax Class | GST-18 |
Product Hover Image | /m/l/mlaqi2m_an_200s0000.png |