A+C Type Usb Charger, 1M
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
A+C Type Usb Charger, 1M
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | A+C Type Usb Charger, 1M |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | LIVIA |
| Range | LIVIA |
| Product or component type | USB SOCKET |
| Type of USB power supply | USB TYPE A + C |
| Device application | POWER SUPPLY |
| Device presentation | MECHANISM WITH COVER PLATE |
| Colour tint | WHITE (RAL 9003)WHITE |
| Number of terminals | 2 SCREW TERMINALS |
| Targeted channel | DISTRIBUTOR |
| [Ue] rated operational voltage | 220...240 V AC AT 50/60 HZ |
| Socket number | 2 |
| Device mounting | FLUSH |
| Surface finish | GLOSSY |
| Number of modules | 1 MODULE |
| fixing mode | SNAP-FITTED |
| Connector type | USB A+C |
| Input power | 0.3 W |
| Integrated connection type | 2 USB TYPE A + C 5 V DC, MAXIMUM LOAD CURRENT: 2.4 A |
| Material | PC (POLYCARBONATE) |
| Protection type | SHORT-CIRCUIT PROTECTIONOVER TEMPERATURE PROTECTIONOVERCURRENT PROTECTIONOVERVOLTAGE PROTECTION |
| Height | 54.4 MM |
| Width | 22.7 MM |
| Depth | 39.9 MM |
| Net weight | 0.0345 KG |
| Standards | IS 13252-1 |
| load type | CAPACITIVE |
| Ambient air temperature for storage | -5…45 °C |
| Relative humidity | 10…90 % |
| IK degree of protection | IK02 |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.44 CM |
| Package 1 Width | 2.27 CM |
| Package 1 Length | 3.99 CM |
| Package 1 Weight | 44 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 10.5 CM |
| Package 2 Width | 5.5 CM |
| Package 2 Length | 22.5 CM |
| Package 2 Weight | 544 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 14.256 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0002256349171270718 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0000013001635359116 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.7365392265193e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000850877348066298 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | A+C Type Usb Charger, 1M |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | LIVIA |
| Range | LIVIA |
| Product or component type | USB SOCKET |
| Type of USB power supply | USB TYPE A + C |
| Device application | POWER SUPPLY |
| Device presentation | MECHANISM WITH COVER PLATE |
| Colour tint | WHITE (RAL 9003)WHITE |
| Number of terminals | 2 SCREW TERMINALS |
| Targeted channel | DISTRIBUTOR |
| [Ue] rated operational voltage | 220...240 V AC AT 50/60 HZ |
| Socket number | 2 |
| Device mounting | FLUSH |
| Surface finish | GLOSSY |
| Number of modules | 1 MODULE |
| fixing mode | SNAP-FITTED |
| Connector type | USB A+C |
| Input power | 0.3 W |
| Integrated connection type | 2 USB TYPE A + C 5 V DC, MAXIMUM LOAD CURRENT: 2.4 A |
| Material | PC (POLYCARBONATE) |
| Protection type | SHORT-CIRCUIT PROTECTIONOVER TEMPERATURE PROTECTIONOVERCURRENT PROTECTIONOVERVOLTAGE PROTECTION |
| Height | 54.4 MM |
| Width | 22.7 MM |
| Depth | 39.9 MM |
| Net weight | 0.0345 KG |
| Standards | IS 13252-1 |
| load type | CAPACITIVE |
| Ambient air temperature for storage | -5…45 °C |
| Relative humidity | 10…90 % |
| IK degree of protection | IK02 |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.44 CM |
| Package 1 Width | 2.27 CM |
| Package 1 Length | 3.99 CM |
| Package 1 Weight | 44 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 10.5 CM |
| Package 2 Width | 5.5 CM |
| Package 2 Length | 22.5 CM |
| Package 2 Weight | 544 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 14.256 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0002256349171270718 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0000013001635359116 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.7365392265193e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000850877348066298 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |