32 Amp MCBs

46 results

arrow-down
Acti9 xC60 3P D 32A MCB IS/IEC 60947-2
A9N3P32DIN
Acti9 xC60 3P C 32A MCB IS/IEC 60947-2
A9N3P32CIN
Acti9 xC60 3P B 32A MCB IS/IEC 60947-2
A9N3P32BIN
Acti9 xC60 2P D 32A MCB IS/IEC 60947-2
A9N2P32DIN
Acti9 xC60 2P C 32A MCB IS/IEC 60947-2
A9N2P32CIN
Acti9 xC60 1P D 32A MCB IS/IEC 60947-2
A9N1P32DIN
Acti9 xC60 1P C 32A MCB IS/IEC 60947-2
A9N1P32CIN
Acti9 xC60 1P B 32A MCB IS/IEC 60947-2
A9N1P32BIN
Acti9 xC60 3P D 32A MCB IS/IEC 60898-1
A9N3P32DGN
Acti9 xC60 3P C 32A MCB IS/IEC 60898-1
A9N3P32CGN
Acti9 xC60 3P B 32A MCB IS/IEC 60898-1
A9N3P32BGN
Acti9 xC60 2P D 32A MCB IS/IEC 60898-1
A9N2P32DGN