3 Pole MCBs

82 results

arrow-down
Acti9-MCB - xC60 - 3 poles - 50 A - C curve
A9N3P50C
Acti9-MCB - xC60 - 3 poles - 40 A - D curve
A9N3P40D
Acti9 Miniature circuit breaker - xC60 - 3 poles - 40 A - C curve
A9N3P40C
Acti9 Miniature circuit breaker - xC60 - 3 poles - 32 A - D curve
A9N3P32D
Acti9-MCB - xC60 - 3 poles - 20 A - D curve
A9N3P20D
Acti9-MCB - xC60 - 3 poles - 6 A - D curve
A9N3P06D
Acti9-MCB - xC60 - 3 poles - 1 A - C curve
A9N3P01C
Acti9 xC60 3P D 63A MCB IS/IEC 60947-2
A9N3P63DIN
Acti9 xC60 3P C 63A MCB IS/IEC 60947-2
A9N3P63CIN
Acti9 xC60 3P B 63A MCB IS/IEC 60947-2
A9N3P63BIN
Acti9 xC60 3P D 50A MCB IS/IEC 60947-2
A9N3P50DIN
Acti9 xC60 3P C 50A MCB IS/IEC 60947-2
A9N3P50CIN