25 Amp MCBs

35 results

arrow-down
Acti9 xC60 3P D 25A MCB IS/IEC 60947-2
A9N3P25DIN
Acti9 xC60 3P C 25A MCB IS/IEC 60947-2
A9N3P25CIN
Acti9 xC60 3P B 25A MCB IS/IEC 60947-2
A9N3P25BIN
Acti9 xC60 1P D 25A MCB IS/IEC 60947-2
A9N1P25DIN
Acti9 xC60 1P C 25A MCB IS/IEC 60947-2
A9N1P25CIN
Acti9 xC60 1P B 25A MCB IS/IEC 60947-2
A9N1P25BIN
Acti9 xC60 3P D 25A MCB IS/IEC 60898-1
A9N3P25DGN
Acti9 xC60 3P C 25A MCB IS/IEC 60898-1
A9N3P25CGN
Acti9 xC60 3P B 25A MCB IS/IEC 60898-1
A9N3P25BGN
Acti9 xC60 1P D 25A MCB IS/IEC 60898-1
A9N1P25DGN
Acti9 xC60 1P C 25A MCB IS/IEC 60898-1
A9N1P25CGN
Acti9 xC60 1P B 25A MCB IS/IEC 60898-1
A9N1P25BGN