2 Pole MCBs

76 results

arrow-down
Easy9 MCB 2 Pole 10A 6000A C Curve
EZ9F76210
Acti9 xC60 2P C 50A MCB IS/IEC 60947-2
A9N2P50CIN
Acti9 xC60 2P D 40A MCB IS/IEC 60947-2
A9N2P40DIN
Acti9 xC60 2P C 40A MCB IS/IEC 60947-2
A9N2P40CIN
Acti9 xC60 2P D 25A MCB IS/IEC 60947-2
A9N2P25DIN
Acti9 xC60 2P C 25A MCB IS/IEC 60947-2
A9N2P25CIN
Acti9 xC60 2P C 20A MCB IS/IEC 60947-2
A9N2P20CIN
Acti9 xC60 2P D 10A MCB IS/IEC 60947-2
A9N2P10DIN
Acti9 xC60 2P C 10A MCB IS/IEC 60947-2
A9N2P10CIN
Acti9 xC60 2P D 6A MCB IS/IEC 60947-2
A9N2P06DIN
Acti9 xC60 2P C 6A MCB IS/IEC 60947-2
A9N2P06CIN
Acti9 xC60 2P B 6A MCB IS/IEC 60947-2
A9N2P06BIN