13A International Socket With Shutter, White
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
13A International Socket With Shutter, White
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 13A International Socket With Shutter, White |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Current Rating | 13A |
| Manufacturer | Schneider Electric |
| Range | UNICA PURE |
| Product or component type | SOCKET-OUTLET |
| Device presentation | MECHANISM |
| Number of modules | 2 MODULES |
| Socket number | 1 |
| Colour tint | WHITE (RAL 9003) |
| Device mounting | FLUSH |
| Outlet poles configuration | 2P + E |
| Outlet standard deviation | UNIVERSAL |
| Rated current | 13 A |
| [Ue] rated operational voltage | 220...240 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Material | PC (POLYCARBONATE) BASEPC (POLYCARBONATE) CENTRE PLATEBRASS TERMINAL |
| fixing mode | SNAP-FITTED |
| Width | 44.85 MM |
| Height | 44.85 MM |
| Depth | 42.2 MM |
| Material | PC |
| IK degree of protection | IK02 |
| Ambient air temperature for operation | -5…35 °C |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.22 CM |
| Package 1 Width | 4.485 CM |
| Package 1 Length | 4.485 CM |
| Package 1 Weight | 42.36 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24.0 CM |
| Package 2 Weight | 501.96 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 32.5 CM |
| Package 3 Width | 22.5 CM |
| Package 3 Length | 24.0 CM |
| Package 3 Weight | 4.465 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.22718479148936171 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.006775797446808511 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.009250702978723404 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.06833 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10919566808510639 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Overview
| Product Name | 13A International Socket With Shutter, White |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Current Rating | 13A |
| Manufacturer | Schneider Electric |
| Range | UNICA PURE |
| Product or component type | SOCKET-OUTLET |
| Device presentation | MECHANISM |
| Number of modules | 2 MODULES |
| Socket number | 1 |
| Colour tint | WHITE (RAL 9003) |
| Device mounting | FLUSH |
| Outlet poles configuration | 2P + E |
| Outlet standard deviation | UNIVERSAL |
| Rated current | 13 A |
| [Ue] rated operational voltage | 220...240 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Material | PC (POLYCARBONATE) BASEPC (POLYCARBONATE) CENTRE PLATEBRASS TERMINAL |
| fixing mode | SNAP-FITTED |
| Width | 44.85 MM |
| Height | 44.85 MM |
| Depth | 42.2 MM |
| Material | PC |
| IK degree of protection | IK02 |
| Ambient air temperature for operation | -5…35 °C |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.22 CM |
| Package 1 Width | 4.485 CM |
| Package 1 Length | 4.485 CM |
| Package 1 Weight | 42.36 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24.0 CM |
| Package 2 Weight | 501.96 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 32.5 CM |
| Package 3 Width | 22.5 CM |
| Package 3 Length | 24.0 CM |
| Package 3 Weight | 4.465 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.22718479148936171 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.006775797446808511 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.009250702978723404 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.06833 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10919566808510639 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |