Share

Unica Pure-2.1A 5V USB Charger, 2 Module, White

In stock
SKU
UNS21USB2P2M_WE
Regular Price ₹ 3,295 Special Price ₹ 1,483
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

More Information
Product Name Unica Pure-2.1A 5V USB Charger, 2 Module, White
Range Name Unica Pure
Current Rating 2.1A
Category Sockets
Tax Class GST-18
Color Polar White
No of Modules 2 Mod
Write Your Own Review
You're reviewing:Unica Pure-2.1A 5V USB Charger, 2 Module, White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite