calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Suitability for industrial isolation according to IEC/EN 60947-2 standard
- 2. Combine short-circuit and overload currents protection
- 3. VisiTrip system for fast detection of faulty outgoers for shorter repair times
- 4. VisiSafe system for offering enhanced security when it comes to circuit protection
- 5. Option to add auxiliaries, remote monitoring and residual current device (Vigi)
- 6. Faster, better and more flexible installation of device thanks to comb busbar
- 7. Fast closing independent of the speed of actuation of the toggle
Acti9 iC60H 3P 20A C Miniature Circuit breaker
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Curve Code | C |
| Weight | 338.0 g |
| net weight | 0.375 kg |
| Range | ACTI9 |
| Product name | DISBO IC60 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | iC60H |
| Poles description | 3P |
| Number of protected poles | 3 |
| [In] rated current | 20 A |
| Network type | AC/DC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Breaking capacity | 42 KA ICU AT 12...133 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-230 KA ICU AT 220...240 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT 380...415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-210 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT |
| Utilisation category | CATEGORY A CONFORMING TO EN/IEC 60947-2 |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 12...133 V AC 50/60 HZ220...240 V AC 50/60 HZ380...415 V AC 50/60 HZ440 V AC 50/60 HZ |
| Magnetic tripping limit | 8 X IN +/- 20 % |
| [Ics] rated service breaking capacity | 21 KA 50 % CONFORMING TO EN/IEC 60947-2 - 12...133 V AC 50/60 HZ15 KA 50 % CONFORMING TO EN/IEC 60947-2 - 220...240 V AC 50/60 HZ7.5 KA 50 % CONFORMING TO EN/IEC 60947-2 - 380...415 V AC 50/60 HZ5 KA 50 % CONFORMING TO EN/IEC 60947-2 - 440 V AC 50/60 HZ15 KA 100 % CONFORMING TO EN/IEC 60947-2 - |
| Limitation class | 3 CONFORMING TO EN/IEC 60898-1 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | TRIP INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | RAIL |
| 9 mm pitches | 6 |
| Height | 85 MM |
| Width | 54 MM |
| Depth | 78.5 MM |
| Net weight | 0.375 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 10000 CYCLES |
| Provision for padlocking | PADLOCKABLE |
| Connections - terminals | SINGLE TERMINAL (TOP OR BOTTOM) 1…25 MM² RIGIDSINGLE TERMINAL (TOP OR BOTTOM) 1…16 MM² FLEXIBLE |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Earth-leakage protection | SEPARATE BLOCK |
| Standards | EN/IEC 60947-2EN/IEC 60898-1 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-2 |
| Overvoltage category | IV |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.4 CM |
| Package 1 Width | 7.5 CM |
| Package 1 Length | 9.0 CM |
| Package 1 Weight | 338.0 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 8.0 CM |
| Package 2 Width | 9.8 CM |
| Package 2 Length | 22.0 CM |
| Package 2 Weight | 1.406 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 44 |
| Package 3 Height | 30.0 CM |
| Package 3 Width | 30.0 CM |
| Package 3 Length | 40.0 CM |
| Package 3 Weight | 15.974 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.346746296380096 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04749884885255256 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03149683896737996 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 38.778000000000006 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 39 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9957750998577323 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 26ff71d1-98cf-4280-8725-455b9a6b2fb9 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Curve Code | C |
| Weight | 338.0 g |
| net weight | 0.375 kg |
| Range | ACTI9 |
| Product name | DISBO IC60 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | iC60H |
| Poles description | 3P |
| Number of protected poles | 3 |
| [In] rated current | 20 A |
| Network type | AC/DC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Breaking capacity | 42 KA ICU AT 12...133 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-230 KA ICU AT 220...240 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT 380...415 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-210 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT |
| Utilisation category | CATEGORY A CONFORMING TO EN/IEC 60947-2 |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 12...133 V AC 50/60 HZ220...240 V AC 50/60 HZ380...415 V AC 50/60 HZ440 V AC 50/60 HZ |
| Magnetic tripping limit | 8 X IN +/- 20 % |
| [Ics] rated service breaking capacity | 21 KA 50 % CONFORMING TO EN/IEC 60947-2 - 12...133 V AC 50/60 HZ15 KA 50 % CONFORMING TO EN/IEC 60947-2 - 220...240 V AC 50/60 HZ7.5 KA 50 % CONFORMING TO EN/IEC 60947-2 - 380...415 V AC 50/60 HZ5 KA 50 % CONFORMING TO EN/IEC 60947-2 - 440 V AC 50/60 HZ15 KA 100 % CONFORMING TO EN/IEC 60947-2 - |
| Limitation class | 3 CONFORMING TO EN/IEC 60898-1 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | TRIP INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | RAIL |
| 9 mm pitches | 6 |
| Height | 85 MM |
| Width | 54 MM |
| Depth | 78.5 MM |
| Net weight | 0.375 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 10000 CYCLES |
| Provision for padlocking | PADLOCKABLE |
| Connections - terminals | SINGLE TERMINAL (TOP OR BOTTOM) 1…25 MM² RIGIDSINGLE TERMINAL (TOP OR BOTTOM) 1…16 MM² FLEXIBLE |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Earth-leakage protection | SEPARATE BLOCK |
| Standards | EN/IEC 60947-2EN/IEC 60898-1 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-2 |
| Overvoltage category | IV |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.4 CM |
| Package 1 Width | 7.5 CM |
| Package 1 Length | 9.0 CM |
| Package 1 Weight | 338.0 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 8.0 CM |
| Package 2 Width | 9.8 CM |
| Package 2 Length | 22.0 CM |
| Package 2 Weight | 1.406 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 44 |
| Package 3 Height | 30.0 CM |
| Package 3 Width | 30.0 CM |
| Package 3 Length | 40.0 CM |
| Package 3 Weight | 15.974 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.346746296380096 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04749884885255256 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03149683896737996 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 38.778000000000006 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 39 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9957750998577323 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 26ff71d1-98cf-4280-8725-455b9a6b2fb9 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |