calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Voltage release - iMX - tripping unit - 12..24 VAC
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iMX electrical tripping for auxiliary is a shunt trip release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. The width in 9mm pitches is 2. The Uc control circuit voltage is 12…24VAC or 12…24VDC. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to +85°C. This product complies with IEC/EN 60947-5-1 standards.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9A26478 |
| [Uc] control circuit voltage | 12...24 V AC 50/60 Hz, 12...24 V DC |
| 9 Mm Pitches | 2 |
| Comb Busbar and Distribution Block Compatibility | top and bottom: YES |
| Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
| Weight | 76.0 g |
| Package1 Length*Width*Height | 9.4 cm x 7.9 cm x 2.9 cm |
| Country of Manufacturing | China |
| ambient air temperature for operation | -25-50 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iMX |
| connections - terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end, clamp terminal - 1 cable(s) 6-6 mm² - rigid, clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid, clamp terminal - 1 cable(s) 4-4 mm² - flexible |
| device short name | iMX |
| local signalling | action indicator |
| Market Segment | small commercial, residential |
| mounting mode | clip-on |
| mounting support | DIN rail |
| product compatibility | iID, RCA, single terminal, ARA, iDPN Vigi, double terminal, iSW-NA, iC60 |
| product or component type | shunt trip release |
| Range | Acti9 |
| Range Compatibility | Acti 9 (Acti9 iC65), Acti 9 (Acti9 ARA), Acti 9 (Acti9 iDPN Vigi), Acti 9 (Acti9 iID), Acti 9 (Acti9 iSW-NA), Acti 9 (Acti9 RCA), Acti 9 (Acti9 iDPN (China version)), Acti 9 (Acti9 iC60), Acti 9 (Acti9 iC40) |
| range of product | iDPN Vigi, iC60, iSW-NA, iID |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60947-5-1 |
| Tightening Torque | 1-1 N.m |
| width | 18 mm |
| ambient air temperature for operation | -25-50 °C |
| standards | EN/IEC 60947-5-1 |
| local signalling | action indicator |
| product compatibility | iID, RCA, single terminal, ARA, iDPN Vigi, double terminal, iSW-NA, iC60 |
| tightening torque | 1-1 N.m |
Documents
Reviews
Description
This Acti9 iMX electrical tripping for auxiliary is a shunt trip release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. The width in 9mm pitches is 2. The Uc control circuit voltage is 12…24VAC or 12…24VDC. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to +85°C. This product complies with IEC/EN 60947-5-1 standards.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9A26478 |
| [Uc] control circuit voltage | 12...24 V AC 50/60 Hz, 12...24 V DC |
| 9 Mm Pitches | 2 |
| Comb Busbar and Distribution Block Compatibility | top and bottom: YES |
| Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
| Weight | 76.0 g |
| Package1 Length*Width*Height | 9.4 cm x 7.9 cm x 2.9 cm |
| Country of Manufacturing | China |
| ambient air temperature for operation | -25-50 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iMX |
| connections - terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end, clamp terminal - 1 cable(s) 6-6 mm² - rigid, clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid, clamp terminal - 1 cable(s) 4-4 mm² - flexible |
| device short name | iMX |
| local signalling | action indicator |
| Market Segment | small commercial, residential |
| mounting mode | clip-on |
| mounting support | DIN rail |
| product compatibility | iID, RCA, single terminal, ARA, iDPN Vigi, double terminal, iSW-NA, iC60 |
| product or component type | shunt trip release |
| Range | Acti9 |
| Range Compatibility | Acti 9 (Acti9 iC65), Acti 9 (Acti9 ARA), Acti 9 (Acti9 iDPN Vigi), Acti 9 (Acti9 iID), Acti 9 (Acti9 iSW-NA), Acti 9 (Acti9 RCA), Acti 9 (Acti9 iDPN (China version)), Acti 9 (Acti9 iC60), Acti 9 (Acti9 iC40) |
| range of product | iDPN Vigi, iC60, iSW-NA, iID |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60947-5-1 |
| Tightening Torque | 1-1 N.m |
| width | 18 mm |
| ambient air temperature for operation | -25-50 °C |
| standards | EN/IEC 60947-5-1 |
| local signalling | action indicator |
| product compatibility | iID, RCA, single terminal, ARA, iDPN Vigi, double terminal, iSW-NA, iC60 |
| tightening torque | 1-1 N.m |