Voltage release - iMN - tripping unit - 220..240 VAC

A9A26960
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iMN electrical auxiliary is an instantaneous undervoltage release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. It prevents device closing again until its input voltage has been restored. Emergency stoppage by normally open pushbutton. It ensures the safety of power supply circuits for several machines by preventing uncontrolled restarting. The width in 9mm pitches is 2. It trips the device with which it is combined when its input voltage decreases (between 70% and 35% of Un). The Uc control circuit voltage is 220…240VAC. The Ue rated operational voltage is 200VAC to 240VAC. The operating frequency is 50Hz or 60Hz. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9A26960
[Uc] control circuit voltage 220...240 V AC 50/60 Hz
9 Mm Pitches 2
Comb Busbar and Distribution Block Compatibility top and bottom: YES
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Weight 81.0 g
Package1 Length*Width*Height 9.5 cm x 8.0 cm x 3.0 cm
Country of Manufacturing China
ambient air temperature for operation -25-50 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code iMN
connections - terminals clamp terminal - 1 cable(s) 8-8 mm² - rigid, clamp terminal - 2 cable(s) 2.7-2.7 mm² - rigid, clamp terminal - 1 cable(s) 6-6 mm² - flexible, clamp terminal - 2 cable(s) 2.7-2.7 mm² - flexible with cable end
control type standard
device short name iMN
local signalling action indicator
Market Segment small commercial, residential
mounting mode clip-on
mounting support DIN rail
product compatibility ARA, iDPN Vigi, iSW-NA, RCA, single terminal, iID, iC60, double terminal
product or component type undervoltage release
range Acti9
Range Compatibility Acti 9 (Acti9 iC65), Acti 9 (Acti9 ARA), Acti 9 (Acti9 iDPN Vigi), Acti 9 (Acti9 iID), Acti 9 (Acti9 iSW-NA), Acti 9 (Acti9 RCA), Acti 9 (Acti9 iDPN (China version)), Acti 9 (Acti9 iC60) double terminals miniature circuit breaker, Acti 9 (Acti9 iC40)
range of product iSW-NA, iDPN Vigi, iID, iC60
relative humidity 95-95 % at 55-55 °C
standards EN/IEC 60947-5-1
Tightening Torque 1-1 N.m
width 18 mm
ambient air temperature for operation -25-50 °C
standards EN/IEC 60947-5-1
local signalling action indicator
product compatibility ARA, iDPN Vigi, iSW-NA, RCA, single terminal, iID, iC60, double terminal
tightening torque 1-1 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Voltage release - iMN - tripping unit - 220..240 VAC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 iID - RCCB - 2P - 40A - 30mA - type A-SI
A9R61240

Out of stock

Acti 9 iID - RCCB - 4P - 40A - 100mA - type AC
A9R12440

In stock

Acti 9 iID - RCCB - 2P - 40A - 100mA - type AC
A9R12240

In stock

Acti 9 iID - RCCB - 2P - 25A - 30mA - type AC
A9R71225

In stock

iC60L - miniature circuit breaker - 1P - 16A - C curve
A9F94116

Out of stock

iC60L - miniature circuit breaker - 2P - 16A - C curve
A9F94216

In stock

Miniature circuit-breaker, Acti9 iC40, 1P+N, 16 A, C curve, 4500 A (IEC 60898-1), 6 kA (IEC 60947-2)
A9P52616

Out of stock