Miniature circuit-breaker, Acti9 iC40, 1P+N, 16 A, C curve, 4500 A (IEC 60898-1), 6 kA (IEC 60947-2)

A9P52616
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity HDCFD
Pincode Group default
Part Number A9P52616
[ics] Rated Service Breaking Capacity 4500 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 4.5 kA 75 % x Icu at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-2
9 Mm Pitches 2
breaking capacity 6 kA Icu at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2, 4500 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Breaking Capacity Code A
Connection Pitch 9 mm between phase and neutral
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection separate block
Limitation Class 3 conforming to EN/IEC 60898-1
Locking Options Description padlocking device
Magnetic Tripping Limit 5...10 x In conforming to EN/IEC 60898-1, 8 x In +/- 20 % conforming to EN/IEC 60947-2
Neutral Position left
Number of Protected Poles 1
suitability for isolation yes conforming to EN/IEC 60947-2
trip unit technology thermal-magnetic
ambient air temperature for storage -40-85 °C
colour white
compatibility code iC40
connections - terminals tunnel type terminals top or bottom 1-10 mm² flexible, tunnel type terminals top or bottom 1-16 mm² rigid
control type toggle
depth 74 mm
device application distribution
device short name iC40
Electrical Durability 20000 cycles
height 85 mm
IP degree of protection IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 120 g
network frequency 50/60 Hz
network type AC
operating altitude 2000 m
Poles Description 1P + N
pollution degree 3 conforming to EN/IEC 60947-2
product certifications CE, BV, RINA, DNV
product or component type miniature circuit-breaker
Quality Labels KEMA, IMQ
range Acti9
relative humidity 95-95 % at 55-55 °C
width 18 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -25-70 °C
standards EN/IEC 60898-1, EN/IEC 60947-2
local signalling ON/OFF indication, trip indicator
[Ui] rated insulation voltage 400 V AC 50/60 Hz conforming to EN/IEC 60947-2
tightening torque 2-2 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Miniature circuit-breaker, Acti9 iC40, 1P+N, 16 A, C curve, 4500 A (IEC 60898-1), 6 kA (IEC 60947-2)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 -Auxiliary fault contact iSD - 1 C/O - AC/DC
A9A26927

In stock

voltage release - iMX - tripping unit - 110..415 VAC
A9A26476

In stock

voltage release - iMN - tripping unit - 220..240 VAC
A9A26960

In stock

voltage release - iMX - tripping unit - 12..24 VAC
A9A26478

In stock

voltage release - iMX+OF - tripping unit - 220..415 VAC
A9A26946

In stock

Acti 9 - Auxiliary contact iOF - 1 C/O - AC/DC
A9A26924

In stock

Acti 9 - Auxiliary contact iOF/SD+OF - 2OC - AC/DC
A9A26929

In stock

padlocking device - 18 mm
A9A26970

In stock