Corrective Maintenance
Our support will dial back the pressure
When the machine stops and the production queue is stalled, the pressure is on to get things rolling again. While unplanned maintenance is unavoidable, having the right machine components will help support a corrective maintenance strategy that empowers your team to:
- Rapidly identify and diagnose the root cause
- Receive rapid support to replace the part quickly
- Improve your sustainability with end-of-life documentation
- Restart production as quickly as possible and reduce costly downtime
Discover our products below to start improving your corrective maintenance practice.
Harmony XB5
- Harsh condition protection will maximize you asset lifespan and reduce your maintenance campaigns
- Simple and rapid installation allowing for reduce Schedule downtime windows
- Monitor the Emergency stop head connection with the NC safety monitoring contact block reduce human error during maintenance of installation of the machine
Easy Harmony XA2
- Pause operational lines without a full shut using a chain of interlinked emergency stops controlling variable speed drives and servo drivers.
- Reduce part maintenance with anti-loosing screw clamps securing cables for extend period even in harsh environments
- Avoid actuator becoming loose with secure panel fix feature
- Clearly visible from a distance with it standout colour allowing swift and safe shutdown in reactive maintenance situations
TeSys Giga Contactor
- Easily schedule you motor service based on large number of historical data dets, through the Giga remote diagnosis module
- Accurately predict your contactor lifetime through our patented Local Contact Wear Diagnosis (CWD), provided as a standard function
- Continuous monitoring with health and alarm indicators.
- Easy switching of module (main contacts), enhancing contactor life
Altivar 12 Variable Speed Drives
- Get your machine back online quickly with the rapid transfer of machine configurations with multi loaders and SOMOVE software
- Highly Compact allowing for easy simple retrofitting in small cabinet space
- Rapid remote access (SMS and email) of system failure data via remote EcoStruxure platform
- Simple Installation requiring just a single screwdriver
Predictive Maintenance
Monitor the machine, maintain your composure
Part degradation is a fact of life, but it shouldn't be a roll of the dice.
Schneider Electric interoperable parts and systems will provide you with reliable real-time data on the current state of your machine operations. This will provide an advanced predictive maintenance practice that will accurately:
- Monitor quality degradation and energy consumption
- Provide real time data to detect operational anomalies
- Proactively inform the maintenance team of a potential failure
- Help the maintenance team schedule a maintenance event
- Reduce instances of downtime
Explore our products for improved machine monitoring and predictive maintenance
Altivar 320
- Quick fault diagnosis through dynamic QR code display
- Simple loader for fast configuration transfer
- Fast diagnostices via LEDs on the front panel
- Rapid transfer machine configurations through SOMOVE technology
- Rapid remote access (SMS and email) of system failure data via remote EcoStruxure platform
TeSys Deca Contactors
- Local Contact Wear Diagnosis (CWD) provided as a standard function
- Rapid replacement during reactive maintenance through spring terminals
- Continuous monitoring with health and alarm indicators.
- Easy switching of module (main contacts), enhancing contactor life
Altivar Soft Starters
- Reduce time from design to operation and overall cost
- Improve sustainability with improved environmental performance, durability and efficiency
- Withstand high stress and avoid limiting event with increased reliability
Scheduled Maintenance
Keep it short, efficient and effective
Have an upcoming scheduled window but have customer orders stacking up? To achieve production targets and minimize pressure on your teams, maintenance windows need to be short, effective and as infrequent as possible.
Choosing the right components will allow you to:
- Maximize the effectiveness of the planned downtime
- Provide fast, reliable maintenance windows
- Minimize the duration of the planned maintenance
- Provide fast, reliable and comprehensive supplier support