All Products

18584 results

arrow-down
High power contactor,TeSys Giga 630,4P(4NO),AC-1 <=440V 1050A,standard version,100-250V AC/DC wide band coil
LC1G6304KUEN
DBSeT VTPN 12+36M 125A Modular i-c Surf.
DBV31236MS
Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 415V AC 50/60Hz coil, screw clamp terminal
LC1D80004N7
TeSys F - contactor coil - LX4FH - 24 V DC
LX4FH024
Contactor, TeSys Deca, 4P(2NO+2NC),AC-1 , <=440V, 60A,24V AC 50/60Hz coil, screw clamp terminal
LC1D40008B7
DBSeT 6 Row 144M Surface Width 24M
DBR624MSW
DBSeT 6 Row 144M Flush Width 24M
DBR624MFW
Switch disconnector fuse, TeSys GS, 3P, 100A, fuse type NFC, size 22x58 mm
GS2J3
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
LX9FF220
DBSeT 5 Row 120M Flush Width 24M
DBR524MFW
Enclosed DOL starter, TeSys LE, 0.25kW at 400V, 415V AC coil, 0.54-0.8A, including 1 LC1K/LR2K,  2 pushbuttons, 1 indicator
LE1M35N705
DBSeT 4 Row 96M Surface Width 24M
DBR424MSW
/ 1549