Signaling Units

36 results

arrow-down
Harmony XVU, Illuminated LED unit for modular tower lights, red, Ø60, steady, IP65, 24 V AC/DC
XVUC24
Ø 70 mm tower light - steady - red - IP65 - 24 V
XVBL0B4
BASE UNIT
XVBC07
INCANDESCNT 10W 120VAC/DC BA15D
DL1BLG
INCANDESCNT 10W 24VAC/DC BA15D
DL1BLB
INDICATING BEACON 48VDC 10W +OPTIONS
XVBL4B4
INDICATING BANK LENS 230VAC 10W +OPTIONS
XVBC4M5
Ø 70 mm illuminated unit - steady - red - IP65 - 230 V
XVBC2M4
Harmony XVU, Fixing plate for use on vertical support for modular tower lights, black, Ø60
XVUZ12
Harmony XVU, Audible unit, black, Ø60, buzzer, 24 V AC/DC
XVUC9S
INDICATING BANK LENS 230VAC 10W +OPTIONS
XVBC4M4
INDICATING BANK LENS 250V 10W +OPTIONS
XVBC36