Measurement and Instrumentation

6 Items

Sort By arrow-down
VB: 3 in, 2W, Globe, FLG, UO, BR, 85 cv, 125 PSI, Act (M1500A): Elec, Float/Prop, NSR, 24 VAC/VDC, 20-29 VDC, TB, 337 lbf, Linear, N1, FORTA
VU-8213-686-5-13

check-small In stock

Venta, Globe Valve Assembly, 2 in, 2-way, Stem Up Open, 40 cv, 48 PSI, Non-Spring Return, 24 VAC/VDC, 20-29 VDC
VU-7213-680-4-11

check-small In stock

Venta, Globe Valve Assembly, 1-1/4 in, 2-way, Stem Up Open, 20 cv, 130 PSI, Non-Spring Return, 24 VAC/VDC, 20-29 VDC
VU-7213-680-4-09

check-small In stock

VB: 3/4 in, 3W Mix/Div, Zone, NPT, BR, 5 cv, 20 PSI, Act (AG13U020): Elec, 2Pos, SR, NC, 110-240 VAC, App, N1
VT3325G13U020

check-small In stock

VB-8213-0-5-12
VB-8213-0-5-12

check-small In stock

Venta, Globe Valve, 1 in, 3-way mixing, straight threaded NPT, stem up closes port A, brass trim, 14 Cv
VB-7313-0-4-08

check-small In stock