
calcActive())">
Voltage release - iMX+OF - tripping unit - 220..415 VAC
A9A26946
AEDÂ 228.03
AEDÂ 169.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A26946
Voltage release - iMX+OF - tripping unit - 220..415 VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Voltage release - iMX+OF - tripping unit - 220..415 VAC
AEDÂ 228.03
AEDÂ 169.00
Description
How to Video
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A26946 |
[Uc] control circuit voltage | 100...415 V AC 50/60 Hz, 110...130 V DC |
9 Mm Pitches | 2 |
Comb Busbar and Distribution Block Compatibility | top: YES |
Signal Contacts Composition | 1 C/O |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Weight | 78.0 g |
Package1 Length*Width*Height | 9.5 cm x 8.0 cm x 3.0 cm |
Country of Manufacturing | China |
[Ie] rated operational current | AC-12: 3 A at 415 V AC 50 Hz, AC-12: 6 A at 100 V AC 50 Hz, AC-12: 6 A at 230 V AC 50 Hz, DC-12: 1 A at 110 V DC, DC-12: 1 A at 130 V DC |
ambient air temperature for operation | -25-50 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iMX+OF |
connections - terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end, clamp terminal - 1 cable(s) 6-6 mm² - rigid, clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid, clamp terminal - 1 cable(s) 4-4 mm² - flexible |
device short name | iMX+OF |
local signalling | action indicator |
Market Segment | small commercial, residential |
mounting mode | clip-on |
mounting support | DIN rail |
product compatibility | iSW-NA, RCA, iC60, iDPN Vigi, ARA, iID, single terminal, double terminal |
product or component type | shunt trip release with OC contact |
Range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iC65), Acti 9 (Acti9 ARA), Acti 9 (Acti9 iDPN Vigi), Acti 9 (Acti9 iID), Acti 9 (Acti9 iSW-NA), Acti 9 (Acti9 RCA), Acti 9 (Acti9 iDPN (China version)), Acti 9 (Acti9 iC60) double terminals miniature circuit breaker, Acti 9 (Acti9 iC40) |
range of product | iC60, iID, iDPN Vigi, iSW-NA |
relative humidity | 95-95 % at 55-55 °C |
standards | EN/IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
width | 18 mm |
ambient air temperature for operation | -25-50 °C |
standards | EN/IEC 60947-5-1 |
[Ie] rated operational current | AC-12: 3 A at 415 V AC 50 Hz, AC-12: 6 A at 100 V AC 50 Hz, AC-12: 6 A at 230 V AC 50 Hz, DC-12: 1 A at 110 V DC, DC-12: 1 A at 130 V DC |
local signalling | action indicator |
product compatibility | iSW-NA, RCA, iC60, iDPN Vigi, ARA, iID, single terminal, double terminal |
tightening torque | 1-1 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account