
calcActive())">
Acti 9 -Auxiliary fault contact iSD - 1 C/O - AC/DC
A9A26927
AEDÂ 87.05
AEDÂ 64.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A26927
Acti 9 -Auxiliary fault contact iSD - 1 C/O - AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti 9 -Auxiliary fault contact iSD - 1 C/O - AC/DC
AEDÂ 87.05
AEDÂ 64.00
Description
How to Video
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A26927 |
[ui] Rated Insulation Voltage | 500 V |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 1 |
Comb Busbar and Distribution Block Compatibility | top: YES |
Signal Contacts Composition | 1 C/O |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Weight | 44.0 g |
Package1 Length*Width*Height | 9.2 cm x 2.0 cm x 7.8 cm |
Country of Manufacturing | China |
[in] Rated Current | 1.5-1.5 A at 60 V DC, 2-2 A at 48 V DC, 6-6 A at 24 V DC, 3-3 A at 415 V AC - 50/60 Hz, 6-6 A at 240 V AC - 50/60 Hz, 1-1 A at 130 V DC |
ambient air temperature for operation | -35-70 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iSD |
connections - terminals | screw clamp terminal (bottom) 2 cable(s) 2.5-2.5 mm² - rigid, screw clamp terminal (bottom) 2 cable(s) 1.5-1.5 mm² - flexible with ferrule, screw clamp terminal (bottom) 1 cable(s) 0.5-2.5 mm² - flexible, screw clamp terminal (bottom) 1 cable(s) 1-4 mm² - rigid |
depth | 73 mm |
device short name | iSD |
height | 86 mm |
IP degree of protection | IP20 conforming to EN/IEC 60947-5-1 |
local signalling | mechanical indicator |
Market Segment | small commercial, residential |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 33 g |
pollution degree | 3 conforming to EN/IEC 60947-5-1 |
product compatibility | single terminal |
product or component type | fault contact |
range | Acti9 |
Range Compatibility | Acti9 iC60, Acti9 iC65, Acti9 iC60 RCBO, Acti9 iID, Acti 9 ARA, Acti 9 RCA, Acti 9 iDPN (China version), Acti9 iDPN Vigi, Acti 9 iC40, Acti9 iSW-NA |
range of product | iSW-NA, iC60, iID, iDPN Vigi, RCA, ARA |
standards | EN/IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
width | 9 mm |
Wire Stripping Length | 10 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account