padlocking device - 18 mm

A9A26970
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity HDCFD
Pincode Group default
Part Number A9A26970
Locking Options Description sealable, keylock in OFF or ON position
accessory / separate part category locking accessory
compatibility code Acti 9 iC60
Market Segment small commercial, residential
product or component type padlocking device
Quantity per set set of 10
range Acti9
Range Compatibility Acti 9 - Acti9 iC60, Acti 9 - Acti9 iID, Acti 9 - Acti9 iSW, Acti 9 - Vigi iC60 - , Acti 9 - Acti9 iID K, Acti 9 - Acti9 iDPN Vigi, Acti 9 - Acti9 Reflex iC60, Acti 9 - Acti9 iC60 RCA iC60 - , Acti 9 - Acti9 iC60 ARA iC60 - , Acti 9 - Acti9 iSW-NA, Acti 9 - Acti9 iK60 iK60N - , Acti 9 - Acti9 iC40, Acti9 - Acti9 iDPN H VigiARC, Acti9 - Acti9 iDPN N VigiARC
range of product iSW-NA, iID K, iDPN Vigi, iC60, K60, iID, ARA, RCA, iK60, iSW 40...125, Acti9 iDPN H VigiARC, Acti9 iDPN N VigiARC, MAX4
Keylock destination toggle
Diameter 3-6 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: padlocking device - 18 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti9 iC60N 1P 20A C Miniature Circuit breaker
A9F44120

In stock

Acti 9 iDPN N Vigi - RCBO - 1P+N - 16A - C Curve - 6000A - 30mA - type AC
A9D31616

Out of stock