calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Trips the associated device when it is powered on
- 2. Emergency stoppage by normally open push botton
- 3. Compatible with Acti9 devices such as iC60, iID, iDPN Vigi, iSW-NA, iC60H RCBO, iC60H RCBO PoN, and iC60N RCBO
voltage release - iMX - tripping unit - 110..415 VAC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 71.0 g |
| range of product | ACTI9 |
| Product or component type | SHUNT TRIP RELEASE |
| Device short name | iMX |
| [Uc] control circuit voltage | 100...415 V AC 50/60 HZ110...130 V DC |
| 9 mm pitches | 2 |
| Range compatibility | ACTI9 IC60H RCBOACTI9 IC60H RCBO PONACTI9 IC60H2 RCBOACTI9 IC60N RCBOACTI9 IKQE RCBOACTI9 ICVM40ACTI9 ICVR40ACTI9 IDDM40 |
| Local signalling | ACTION INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP AND BOTTOM: YES |
| Width | 18 MM |
| Colour | WHITE |
| Connections - terminals | CLAMP TERMINAL - 2 CABLE(S) 2.5 MM² - FLEXIBLE WITH CABLE ENDCLAMP TERMINAL - 1 CABLE(S) 6 MM² - RIGIDCLAMP TERMINAL - 2 CABLE(S) 2.5 MM² - RIGIDCLAMP TERMINAL - 1 CABLE(S) 4 MM² - FLEXIBLE |
| Tightening torque | 1 N.M |
| Standards | EN/IEC 60947-1 |
| Tropicalisation | 2 CONFORMING TO EN/IEC 60947-5-1 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 2.8 CM |
| Package 1 Length | 9.4 CM |
| Package 1 Weight | 72 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 8.5 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 27 CM |
| Package 2 Weight | 633 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 6.111 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 71.0 g |
| range of product | ACTI9 |
| Product or component type | SHUNT TRIP RELEASE |
| Device short name | iMX |
| [Uc] control circuit voltage | 100...415 V AC 50/60 HZ110...130 V DC |
| 9 mm pitches | 2 |
| Range compatibility | ACTI9 IC60H RCBOACTI9 IC60H RCBO PONACTI9 IC60H2 RCBOACTI9 IC60N RCBOACTI9 IKQE RCBOACTI9 ICVM40ACTI9 ICVR40ACTI9 IDDM40 |
| Local signalling | ACTION INDICATOR |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP AND BOTTOM: YES |
| Width | 18 MM |
| Colour | WHITE |
| Connections - terminals | CLAMP TERMINAL - 2 CABLE(S) 2.5 MM² - FLEXIBLE WITH CABLE ENDCLAMP TERMINAL - 1 CABLE(S) 6 MM² - RIGIDCLAMP TERMINAL - 2 CABLE(S) 2.5 MM² - RIGIDCLAMP TERMINAL - 1 CABLE(S) 4 MM² - FLEXIBLE |
| Tightening torque | 1 N.M |
| Standards | EN/IEC 60947-1 |
| Tropicalisation | 2 CONFORMING TO EN/IEC 60947-5-1 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -35…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 2.8 CM |
| Package 1 Length | 9.4 CM |
| Package 1 Weight | 72 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 8.5 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 27 CM |
| Package 2 Weight | 633 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 6.111 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |