
calcActive())">
Acti 9 - comb busbar - 3L - 18 mm pitch - 24 modules - 100A
A9XPH324
AEDÂ 156.16
AEDÂ 116.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9XPH324
Acti 9 - comb busbar - 3L - 18 mm pitch - 24 modules - 100A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Acti 9 - comb busbar - 3L - 18 mm pitch - 24 modules - 100A
AEDÂ 156.16
AEDÂ 116.00
Product Details
Activity | HDCFD |
---|---|
Part Number | A9XPH324 |
9 Mm Pitches | 48 |
Connection Pitch | 18 mm |
Distance Between Way | 54 mm |
Insulation | insulated |
Lines Description | 3L |
Number of Ways | 8 ways 3 L |
Poles Configuration for 1 Way | 1 x 3P |
total number of 18 mm modules | 24 |
accessory / separate part category | connection accessory |
colour | white (RAL 9003) |
Connector Type | tooth |
Device Presentation | cuttable |
fire resistance | 960 °C ( 30 s ) conforming to IEC 60695-2-1 |
IP degree of protection | IP20 with end-pieces and tooth covers |
marking | L1 L2 L3 |
Mounting Location | top or bottom on tunnel type terminals, top or bottom on double terminal |
mounting mode | horizontal |
pollution degree | 3 conforming to IEC 60947-7-1 |
product or component type | comb busbar |
Range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iC60), Acti 9 (Acti9 iK60), Acti 9 (Acti9 iID), Acti 9 (Acti9 iID K), Acti 9 (Acti9 iSW), Acti 9 (Acti9 iSW-NA), Multi9 (Multi9 C60) |
width | 430 mm |
standards | IEC 60947-7-1, IEC 61439-2 |
[Ie] rated operational current | 100 A at 40 °C |
[Ui] rated insulation voltage | 500 V AC conforming to IEC 61439-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account