35 results

Sort By arrow-down
SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY
NSYTRV102

In stock

PUSH-IN TERMINAL, FEED THROUGH, GROUNDED, 2 POINTS, 4MM2, GN/YE
NSYTRP42PE

Out of stock

PUSH-IN TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM², GREY
NSYTRP22

In stock

PARTITION PLATE 2PTS, 2MM, FOR SCR TERMINALS NSY TRV22,TRV42,TRV62,TR
NSYTRAP22

In stock

PLUG-IN BRIDGE, 10PTS FOR 6MM² TERMINAL BLOCKS, RED
NSYTRAL610

In stock

PLUG-IN BRIDGE, 20POINTS FOR 4MM² TERMINAL BLOCKS, RED
NSYTRAL420

Out of stock

PLUG-IN BRIDGE, 3POINTS FOR 2,5MM² TERMINAL BLOCKS, RED
NSYTRAL23

Out of stock

PLUG-IN BRIDGE, 20POINTS FOR 2,5MM² TERMINAL BLOCKS, RED
NSYTRAL220

Out of stock

PLUG-IN BRIDGE, 2POINTS FOR 2,5MM² TERMINAL BLOCKS, RED
NSYTRAL22

Out of stock

END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINALS NSY TRV22,TRV42,TRV
NSYTRAC22

In stock

END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINAL NSYTRV162
NSYTRAC162

In stock

CLIP IN MARKING STRIP, 5MM, 10 CHARACTERS 41 TO 50, PRINTED HORIZONTA
NSYTRAB550

Out of stock