NSYTRV102

SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY

29% Off
1/1
NSYTRV102

SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY

มีสินค้า
Commercial Reference
NSYTRV102
Regular Price THB 116 Special Price THB 82
To View the best prices please sign in or register.
  • New modern look & feel of all machines
  • Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV2,GV3,GV4)
  • Easier to install and operate with multi-standard screws
  • Safe and long-lasting power connection with EverLink terminals
  • Digital customer experience for technical documents
  • Maintenance guide via EcoStruxureTM Facility Expect
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY

Regular Price THB 116 Special Price THB 82
29% Off

คำอธิบาย

Linergy TR is terminal block for Linergy. It belongs to linergy passthrough terminal block with 10 mm² nominal cross section. The rated operational voltage is 600V conforming to CSA/cURus, 1000V conforming to EN/IEC 60947-7-1 and 690V conforming to ATEX Exe II Ex II 2 GD. The rated current is 57A conforming to EN/IEC 60947-7-1, 65A conforming to CSA/cURus and 54A conforming to ATEX Exe II Ex II 2 GD. It has grey surface treatment. Mounting by clip-on and sideways connection by single-level 1x1 screw terminals. It could be connection and disconnection by screwdriver. It is compatible with spacial enclosures for Prisma G, Prisma P, Pragma, Prisma PH, Prisma Pack, Spacial, Kaedra, TeSys. Sold in lots of 50 units. Ambient air temperature for operation is from -40 to 130 °C conforming to IEC 60216-1 and VDE 0304-T21. Multi standards certified (ATEX, CSA, cURus, DNV, GL, LR, VDE, IEC-Ex, EAC). It is compliant with Green Premium (RoHS/REACH).

รายละเอียดสินค้า

  • Activity
    PPLVS
  • หมายเลขส่วนประกอบ
    NSYTRV102
  • ประเภทสินค้า
    terminal block
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    16.8 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Linergy TR terminals blocks
  • ขนาดบรรจุภัณฑ์
    1 x 4.5 x 5 cm
more specification
less specification