3708 results

Sort By arrow-down
Socket, Mureva PK, panel-mounted, angled, 32A, 3P+E, 400V, IP67
PKF32F734

In stock

Wander socket outlet, Mureva PK, 16A, 3P+N+E, 400V, IP67
PKF16M735

In stock

Earth terminal block, Resi9 MP, screw terminals, 8 holes, 1x16 mm² + 3x6 mm² + 4x10 mm²
MIP99038

In stock

TeSys F - contactor coil - LX4FF - 24 V DC
LX4FF024

In stock

TeSys F - contactor coil - LX1FX - 110...120 V AC 40...400 Hz
LX1FX110

In stock

Circuit breaker, ComPact NSX250B, 25kA/415VAC, TMD trip unit 250A, 4 poles 4d
LV431130

In stock

Circuit breaker, ComPact NSX160H, 70kA/415VAC, TMD trip unit 80A, 3 poles 3d
LV430673

In stock

Extended rotary handle, ComPacT NSX100/160/250, black handle, shaft length 185mm to 600mm, IP55
LV429338T

In stock

circuit breaker ComPact NSXm E (16 kA at 415 VAC), 3P 3d, 100 A rating TMD trip unit, compression lugs and busbar connectors
LV426157

In stock

Advanced control unit, TeSys Ultra, 1P, 3 to 12A, protection & diagnostic, class 10, 110 to 240VAC/DC coil
LUCC12FU

In stock

Enclosed DOL starter,TeSys LE,0.54-0.8A,220V AC coil,including 1 LC1K,LR2K,2 pushbuttons,yellow indicator
LE1M35M705

In stock

contactor, TeSys F, 3P(3NO)-AC-3, <=440V 330A with coil LX1/LX9 24…1000V AC 40/400Hz, LX4 24...460V DC, LXE 100...250V AC 50/60Hz or 100…380V DC
LC1F330

In stock