Advanced control unit, TeSys Ultra, 1P, 3 to 12A, protection & diagnostic, class 10, 110 to 240VAC/DC coil

LUCC12FU

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

TeSys U control and diagnostic unit to be inserted in advanced power bases LUB120, LUB320, LUB380 to form a TeSys U starter controller, for 1-phase motor applications up to 2.2kW@400V. It provides full protection to motors with a rated current Ir 3-12A (Ir adjustable), overload tripping class 10, short circuit at 13 x Irmax, overcurrent at 14.2 x Ir, phase loss, insulation fault (protection of equipment only). It provides a thermal overload alarm to be used locally using a LUFDA module or remotely using a LULC module, and a test push button for overload simulation. To be used with a 110-240V AC / 110-220V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

รายละเอียดสินค้า

น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 127.0 g
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys
ขนาดบรรจุภัณฑ์ 127.0 g

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 12A- 690V- Advanced power base
LUB120

สินค้าหมด

Non reversing power base- TeSys Ultra- 3P- 1NO + 1NC- 32A- 690V- Advanced power base
LUB320

สินค้าหมด

Auxiliary contact- TeSys Ultra- 1NO + 1NC- 0 to 250VAC/DC- for Fault signalling
LUA1C11

check-small มีสินค้า

Price starting from
THB 599.20
THB 305.00
Auxiliary contact- TeSys Ultra- 2NO- 690VAC/DC- for for Fault signalling- Screw clamp terminals
LUA1C20

check-small มีสินค้า

Price starting from
THB 599.20
THB 305.00
Auxiliary contact- TeSys Ultra- 2NO- 690VAC/DC- for Start-stop signalling- Screw clamp terminals
LUA8E20

สินค้าหมด

Auxiliary contacts- TeSys Ultra- 1NO + 1NC- 250VAC/DC- Power pole status- screw terminal
LUFN11

สินค้าหมด

Function module- TeSys Ultra- 24VDC- front side- indication of motor load 4 to 20 mA
LUFV2

สินค้าหมด

Auxiliary contacts- TeSys Ultra- 2NO- 250VAC/DC- Power pole status- screw terminal
LUFN20

check-small มีสินค้า

Price starting from
THB 743.65
THB 379.00