
calcActive())">
Analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
BMXAMI0810
THB 53,179.00
THB 37,225.30
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXAMI0810
Analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
THB 53,179.00
THB 37,225.30
Description
This analog isolated input module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 8 input channels. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It occupies a single slot on the rack and it has a case which provides IP 20 protection of the electronics. This product is IP20 rated and offers 903120 hours of MTBF. This analog module has a weight of 0.175kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 28-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXAMI0810 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | Modicon X80 |