standalone processor, Modicon M580, 12MB, 61 Ethernet devices, 16 remote IO racks

BMEP583040

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This standalone processor is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This product offers a maximum of 8 local rack and 16 remote rack configuration with up to 19456 discrete I/O channels and 4864 analog I/O channels. The Modicon M580 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. This controller can help hybrid manufacturers to achieve better, measurable, earlier ROI and Up to 100% returns on their project investments in less than three months. It is equipped with 1 Ethernet port for service, 2 Ethernet ports for ring remote I/O network (Remote IO racks only) and 1 USB type mini B for programming console. It has an integrated RAM of 12MB for program, 1024kb for data, 10kb for system memory and expandable flash of 4GB for data storage. This product is IP20 rated and offers 780710 hours of MTBF. The new grey design is applied for this module with a weight of 0.849kg and its new dimensions 64x130x135mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product complies with CE, UL, CSA, RCM, EAC, and UKCA standards and is certified for Power Generation, Merchant Navy, Railway and Hazardous areas applications. The CPU must be installed in the rack slots marked 00 and 01, with 2 screws on top of the CPU to maintain the module on the rack. This product can be used in combination with Modicon X80 (I/O, backplane, cable) and works with the EcoStruxure Control Expert programming software. Modicon M580 improves reliability and sustainability, as well as productivity with high performance and increases operating profitability due to efficient access to data.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMEP583040
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon M580

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

standalone processor- Modicon M580- 4MB- 61 Ethernet devices- 4 local IO racks of 1024 digital- 256 analog
BMEP581020

check-small มีสินค้า

Price starting from
THB 94,267.00
THB 65,986.90
standalone processor- Modicon M580- 8MB- 61 Ethernet devices- 8 remote IO racks of X80
BMEP582040

check-small มีสินค้า

Price starting from
THB 99,938.00
THB 69,956.60
SD flash memory card- Modicon M580- 4GB- for processor
BMXRMS004GPF

check-small มีสินค้า

Price starting from
THB 13,910.00
THB 9,737.00
Modicon M340 automation platform- Modicon M262- USB PC or terminal connecting cable- for processor- 1.8 m
BMXXCAUSBH018

สินค้าหมด

Control Expert XL single e-licence
CEXSPUCZXSPAZZ

สินค้าหมด

BMEP582020
BMEP582020

สินค้าหมด