calcActive())">
standalone processor, Modicon M580, 8MB, 61 Ethernet devices, 8 remote IO racks of X80
BMEP582040
THB 99,938.00
THB 69,956.60
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMEP582040
standalone processor, Modicon M580, 8MB, 61 Ethernet devices, 8 remote IO racks of X80
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
standalone processor, Modicon M580, 8MB, 61 Ethernet devices, 8 remote IO racks of X80
THB 99,938.00
THB 69,956.60
คำอธิบาย
This standalone processor is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This product offers a maximum of 4 local rack and 8 remote rack configuration with up to 10240 discrete I/O channels and 2560 analog I/O channels. The Modicon M580 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. This controller can help hybrid manufacturers to achieve better, measurable, earlier ROI and Up to 100% returns on their project investments in less than three months. It is equipped with 1 Ethernet port for service, 2 Ethernet ports for ring remote I/O network (Remote IO racks only) and 1 USB type mini B for programming console. It has an integrated RAM of 8MB for program, 768kb for data, 10kb for system memory and expandable flash of 4GB for data storage. This product is IP20 rated and offers 780710 hours of MTBF. The new grey design is applied for this module with a weight of 0.849kg and its new dimensions 64x130x135mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product complies with CE, UL, CSA, RCM, EAC, and UKCA standards and is certified for Power Generation, Merchant Navy, Railway and Hazardous areas applications. The CPU must be installed in the rack slots marked 00 and 01, with 2 screws on top of the CPU to maintain the module on the rack. This product can be used in combination with Modicon X80 (I/O, backplane, cable) and works with the EcoStruxure Control Expert programming software. Modicon M580 improves reliability and sustainability, as well as productivity with high performance and increases operating profitability due to efficient access to data.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMEP582040 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M580 |