terminal block, Modicon X80, 28-pin removable caged, 1 x 0.34..1mm2

BMXFTB2800

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This removable connection block is an accessory of programmable automation controllers. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It has 28 removable cage clamp terminals with 1 x 0.34mm² to 1mm² cross section. It weighs 0.111kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This removable connection block is ideal for module with 28-pin removable terminal block. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXFTB2800
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Analog isolated high level input module- Modicon X80- 8 inputs- 0 to 20mA / 4 to 20mA- 10V positive or negative
BMXAMI0810

check-small มีสินค้า

Price starting from
THB 53,179.00
THB 37,225.30