processor, Modicon M340, max 512 discrete, 128 analog IO, Modbus

BMXP341000

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This processor module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). It offers a maximum of 2 rack configuration, 20 application specific channels and 11 slots. It is a module with a current consumption of 72mA at 24V DC, works with internal power supply. This product is robust, high quality and based on the latest innovative technology. Communication processor module interfaces are 2 Ethernet modules and 2 AS-Interface modules. It is supplied with a memory card for backup of programs, constants, symbols and data. It is an IP20 rated product. The module has 512 multi-rack configuration discrete I/O processor capacity and 128 multi-rack, 66 single-rack configuration analog I/O processor capacity. It supports 128kb data, 2048kb, 1792kb program internal RAM memory capacity. It weighs 0.2kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This processor module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is delivered in 2 packages (PCE and SO2 types). Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXP341000
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon M340

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

standalone processor- Modicon M580- 4MB- 61 Ethernet devices- 4 local IO racks of 1024 digital- 256 analog
BMEP581020

check-small มีสินค้า

Price starting from
THB 94,267.00
THB 65,986.90
standalone processor- Modicon M580- 8MB- 61 Ethernet devices- 8 remote IO racks of X80
BMEP582040

check-small มีสินค้า

Price starting from
THB 99,938.00
THB 69,956.60
standalone processor- Modicon M580- 12MB- 61 Ethernet devices- 16 remote IO racks
BMEP583040

check-small มีสินค้า

Price starting from
THB 108,070.00
THB 75,649.00
processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus
BMXP342000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- CANopen
BMXP3420102

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- Ethernet
BMXP342020

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- CANopen- Ethernet
BMXP3420302

check-small มีสินค้า

Price starting from
THB 117,700.00
THB 82,390.00
SD flash memory card- Modicon M340- 8MB + 8MB file storage- for processor
BMXRMS008MPF

สินค้าหมด