3999 ผลลัพธ์

เรียงตาม arrow-down
TeSys VARIO - additional neutral block - 175 A - for V5 / V6
VZ13
TeSys VARIO - additional pole - 20 A - for V01
VZ01
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
LX9FG220
TeSys F - specific contactor coil - 48 V AC 40...400 Hz low consumption
LX9FG048
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
LX9FF220
THB 5,048
THB 9,898
TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption
LX9FF110
THB 2,952
THB 5,789
TeSys F - contactor coil - LX1FJ - 220...230 V AC 40...400 Hz
LX1FJ220
TeSys F - contactor coil - LX1FJ - 110...120 V AC 40...400 Hz
LX1FJ110
THB 8,731
THB 17,120
TeSys F - contactor coil - LX1FH - 380...415 V AC 40...400 Hz
LX1FH3802
Overload relay- TeSys LRD- motor protection- 1.6A to 8A- 3 phase- withstand 6kV impulse- 2kV surge- electronic thermal
LR9D08
Overload relay- TeSys LRD- motor protection- 0.4A to 2A- 3 phase- withstand 6kV impulse- 2kV surge- electronic thermal
LR9D02
TeSys Deca thermal overload relays-37...50A-class 20
LR3D3557