3999 ผลลัพธ์

เรียงตาม arrow-down
Push button head- Harmony XB4- metal- flush- green- 22mm- spring return- marked START
ZB4BA333
Head for non illuminated push button- Harmony XB4- white flush pushbutton Ø22 mm spring return "START"
ZB4BA133
Head for illuminated push button- Harmony XB4- metal- white flush- 22mm- spring return- black marked I
ZB4BA131
THB 309
THB 562
Fixing unit for modular tower lights- Harmony XVU- black- 60mm- 3 pins direct mounting
XVUZ01
Harmony XVU- Illuminated LED unit for modular tower lights- orange- Ø60- blinking- IP65- 24 V AC/DC
XVUC45
Harmony XVU- Illuminated LED unit for modular tower lights- red- Ø60- blinking- IP65- 24 V AC/DC
XVUC44
Harmony XVS- Alarm- dark grey- DIN96- NPN- 24V DC
XVSA9BBN
Illuminated beacon with buzzer- Harmony XVR- orange- 100mm- 70...90dB- integral LED- 100...230V AC
XVR3M05S
Illuminated beacon without buzzer- Harmony XVR- red- 100mm- integral LED- 100...230V AC
XVR3M04
Harmony XVR- Illuminated beacon with buzzer- orange- Ø100- 70...90 dB- integral LED- 12...24 V DC
XVR3B05S
Harmony XVR- Illuminated beacon without buzzer- orange- Ø100- integral LED- 12...24 V DC
XVR3B04
THB 5,585
THB 10,154
Rotating beacon- Harmony XVR- 130mm- orange- without buzzer- 230V AC
XVR13M05L