Fixing unit for modular tower lights, Harmony XVU, black, 60mm, 3 pins direct mounting

XVUZ01

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This black fixing unit is a mounting and fixing accessory for modular tower light. It is supplied with 110V-240V AC/DC and has a mounting diameter of 60mm. It allows users with easy installation via push-in terminals. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65. It makes it ideal for operation in harsh environments.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XVU- Illuminated LED unit for modular tower lights- red- Ø60- steady- IP65- 24 V AC/DC
XVUC24

สินค้าหมด

Fixing plate with adjustable aluminium pole 210 to 385mm for modular tower lights- Harmony XVU- black- 60mm
XVUZ05

สินค้าหมด

Harmony XVU- Illuminated LED unit for modular tower lights- yellow- Ø60- steady- IP65- 24 V AC/DC
XVUC28

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 2,386.10
THB 1,312.00
Fixing plate for use on vertical support for modular tower lights- Harmony XVU- black- 60mm
XVUZ12

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 1,492.65
THB 821.00
Harmony XVU- Illuminated LED unit for modular tower lights- green- Ø60- steady- IP65- 24 V AC/DC
XVUC23

สินค้าหมด

Fixing metal bracket with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ100T

สินค้าหมด

Harmony XVU- Illuminated LED unit for modular tower lights- blue- Ø60- steady- IP65- 24 V AC/DC
XVUC26

สินค้าหมด

Fixing plate with 100mm aluminium pole for modular tower lights- Harmony XVU- black- 60mm
XVUZ02

สินค้าหมด