Counter module, Modicon M340 automation platform, high speed 8 channels

BMXEHC0800
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This counter module is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This high speed counter module has 8 channels, 2 single mode inputs and 3 special dual phase mode inputs. The Modicon X80 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is a counter module with an input voltage of 24V DC and a current consumption of 200mA at 3.3V DC bus, 80mA at 24V DC sensor. Counter functions are loop (modulo) counting, down counting, count events, 32bit counter counting etc. Its casing provides IP20 protection of the electronics. This module has a weight of 0.113kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product complies with CE, UL, CSA, RCM, and EAC standards and is certified for Power Generation, Merchant Navy, Railway and Hazardous areas applications. This input compatible with 19.2V to 30V 2-wire/3-wire proximity sensor, incremental encoder with push-pull outputs, 10V to 30V totem pole. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXEHC0800
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

standalone processor- Modicon M580- 4MB- 61 Ethernet devices- 4 local IO racks of 1024 digital- 256 analog
BMEP581020

มีสินค้า

Price starting from
THB 65,986.90
THB 94,267.00
standalone processor- Modicon M580- 8MB- 61 Ethernet devices- 8 remote IO racks of X80
BMEP582040

มีสินค้า

Price starting from
THB 69,956.60
THB 99,938.00
standalone processor- Modicon M580- 12MB- 61 Ethernet devices- 16 remote IO racks
BMEP583040

มีสินค้า

Price starting from
THB 75,649.00
THB 108,070.00
terminal block- Modicon X80- 20-pin removable caged- 1 x 0.34..1mm2
BMXFTB2000

สินค้าหมด

terminal block- Modicon X80- 20-pin removable screw clamp- 1 or 2 x 0.34..1.5mm2
BMXFTB2010

มีสินค้า

Price starting from
THB 1,438.08
THB 2,054.40
terminal block- Modicon X80- 20-pin removable spring- 1 x 0.34..1mm2
BMXFTB2020

มีสินค้า

Price starting from
THB 1,310.75
THB 1,872.50
processor- Modicon M340- max 512 discrete- 128 analog IO- Modbus
BMXP341000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus
BMXP342000

สินค้าหมด