calcActive())">
terminal block, Modicon X80, 20-pin removable spring, 1 x 0.34..1mm2
BMXFTB2020
THB 1,872.50
THB 1,310.75
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXFTB2020
terminal block, Modicon X80, 20-pin removable spring, 1 x 0.34..1mm2
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
terminal block, Modicon X80, 20-pin removable spring, 1 x 0.34..1mm2
THB 1,872.50
THB 1,310.75
คำอธิบาย
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This removable connection block is an accessory of programmable automation controllers. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It has 20 removable spring clamp terminals with 1 x 0.34mm² to 1mm² cross section. It weighs 0.093kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This removable connection block is ideal for module with 20-pin removable terminal block. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXFTB2020 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |